Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
TG51CCB069B
HEAD-HC-FORMAXMANNr1 PAINTFORSERVICE
TG51CCB069B
Where to buy
Export PDF
Tools
Add to comparison
TG51CCB069B
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Hydraulic and pneumatic head
Product height in
2.500
Product height mm
63.500
Product length in
2.380
Product length mm
60.452
Product width in
2.500
Product width mm
63.500