Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
TG51HL0857
HEAD EAR ITEM ECCN:0A606.x
TG51HL0857
Tools
Add to comparison
Add to comparison
TG51HL0857
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Hydraulic and pneumatic head
Product height in
6.750
Product height mm
171.450
Product length in
5.000
Product length mm
127.000
Product width in
2.445
Product width mm
62.103