Danfoss logo
Danfoss Cylinder Bodies SH-457-40712 (RIGHT)

BODY

TG57E0468


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Item typeCylinder body
Product height in6.000
Product height mm152.400
Product length in14.125
Product length mm358.775