BEARING
TG81HAB491
ToolsTG81HAB491 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.217 |
| Product height mm | 56.312 |
| Product length in | 1.050 |
| Product length mm | 26.670 |
| Product width in | 2.217 |
| Product width mm | 56.312 |