Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
TG81PG1047
BEARING-UNILOY SALT BATH NITRIDE
TG81PG1047
Tools
Add to comparison
Add to comparison
TG81PG1047
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod bearing/cartridge
Product height in
3.373
Product height mm
85.674
Product length in
1.406
Product length mm
35.712
Product width in
3.373
Product width mm
85.674