Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
TG81VCA994
BEARING-JOHNSON CONTROL OUTSIDE PROCESS
TG81VCA994
Where to buy
Export PDF
Tools
Add to comparison
TG81VCA994
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod bearing/cartridge
Product height in
6.000
Product height mm
152.400
Product length in
2.000
Product length mm
50.800
Product width in
6.000
Product width mm
152.400