Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
TG81VG4095
BEARING
TG81VG4095
Where to buy
Export PDF
Tools
Add to comparison
TG81VG4095
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod bearing/cartridge
Product height in
4.400
Product height mm
111.760
Product length in
2.500
Product length mm
63.500
Product width in
4.400
Product width mm
111.760