Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
TG81VG4426
BEARING JOHNSON CONTROLS OUTSIDE PROCESS
TG81VG4426
Tools
Add to comparison
Add to comparison
TG81VG4426
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod bearing/cartridge
Product height in
4.576
Product height mm
116.230
Product length in
1.328
Product length mm
33.731
Product width in
4.576
Product width mm
116.230