Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
TG81Y0450
BEARING S OUTSIDE PROCESS
TG81Y0450
Tools
Add to comparison
Add to comparison
TG81Y0450
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod bearing/cartridge
Product height in
7.000
Product height mm
177.800
Product length in
2.910
Product length mm
73.914
Product width in
7.000
Product width mm
177.800