Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
TG81YCA484B
BEARING
TG81YCA484B
Where to buy
Export PDF
Tools
Add to comparison
TG81YCA484B
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod bearing/cartridge
Product height in
5.248
Product height mm
133.299
Product length in
2.380
Product length mm
60.452
Product width in
5.248
Product width mm
133.299