BEARING
TG81YL4633
ToolsTG81YL4633 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 4.927 |
| Product height mm | 125.146 |
| Product length in | 1.237 |
| Product length mm | 31.420 |
| Product width in | 4.927 |
| Product width mm | 125.146 |