Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
TG82AE3485-10
PISTON ROD ASSEMBLY
TG82AE3485-10
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
TG82AE3485-10
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cylinder piston rod assembly
Product height in
4.000
Product height mm
101.600
Product length in
48.620
Product length mm
1234.948
Product width in
4.000
Product width mm
101.6