PISTON ROD
TG82DL2980
ToolsTG82DL2980 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 23.000 |
| Product length mm | 584.200 |
| Product width in | 0.750 |
| Product width mm | 19.05 |