PISTON ROD
TG82LAEAD108
ToolsTG82LAEAD108 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 21.500 |
| Product length mm | 546.100 |
| Product width in | 1.750 |
| Product width mm | 44.45 |