BEARING
TP81H0004
ToolsTP81H0004 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.300 |
| Product height mm | 58.420 |
| Product length in | 1.620 |
| Product length mm | 41.148 |
| Product width in | 2.300 |
| Product width mm | 58.420 |