BEARING
TS81L45BC7
ToolsTS81L45BC7 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.590 |
| Product height mm | 65.786 |
| Product length in | 1.765 |
| Product length mm | 44.831 |
| Product width in | 2.590 |
| Product width mm | 65.786 |