BEARING
TS81M55AD7
ToolsTS81M55AD7 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.623 |
| Product height mm | 66.624 |
| Product length in | 1.862 |
| Product length mm | 47.295 |
| Product width in | 2.623 |
| Product width mm | 66.624 |