Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
TS81XL6601
BEARING
TS81XL6601
Where to buy
Export PDF
Tools
Add to comparison
TS81XL6601
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
3.248
Product height mm
82.499
Product length in
1.925
Product length mm
48.895
Product width in
3.248
Product width mm
82.499