PISTON ROD
TS82EL6958
ToolsTS82EL6958 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 31.560 |
| Product length mm | 801.624 |
| Product width in | 1.000 |
| Product width mm | 25.4 |