Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
TS82LAEAD144
ROD
TS82LAEAD144
Where to buy
Export PDF
Tools
Add to comparison
TS82LAEAD144
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cylinder piston rod
Product height in
1.750
Product height mm
44.450
Product length in
21.500
Product length mm
546.100
Product width in
1.750
Product width mm
44.45