PISTON 1-1/4 BORE
TV532F0C7
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 1.200 |
| Product height mm | 30.480 |
| Product length in | 1.020 |
| Product length mm | 25.908 |
| Product width in | 1.200 |
| Product width mm | 30.48 |