PISTON S 1-1/4 BORE
TV53BF0E7
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 0.960 |
| Product height mm | 24.384 |
| Product length in | 0.910 |
| Product length mm | 23.114 |
| Product width in | 0.960 |
| Product width mm | 24.384 |