PISTON 1-3/4 BORE
TV53CF0G7
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.300 |
| Product length mm | 33.020 |
| Product width in | 1.500 |
| Product width mm | 38.1 |