PISTON S 3D 2 BORE
TV53DF0L7
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 1.900 |
| Product height mm | 48.260 |
| Product length in | 1.400 |
| Product length mm | 35.560 |
| Product width in | 1.900 |
| Product width mm | 48.26 |