PISTON S 2-1/2 BORE
TV53EF0N7
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 2.400 |
| Product height mm | 60.960 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product width in | 2.400 |
| Product width mm | 60.96 |