PISTON 6 1/2 BORE
TV53LF0S7
ToolsTV53LF0S7 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 6.200 |
| Product height mm | 157.480 |
| Product length in | 2.600 |
| Product length mm | 66.040 |
| Product width in | 6.200 |
| Product width mm | 157.48 |