PISTON S DW MACH. 8 BORE
TV53NF0Z7
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 7.800 |
| Product height mm | 198.120 |
| Product length in | 3.200 |
| Product length mm | 81.280 |
| Product width in | 7.800 |
| Product width mm | 198.12 |