COLLAR
TV93BB1C
ToolsTV93BB1C Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 0.580 |
| Product height mm | 14.732 |
| Product length in | 0.780 |
| Product length mm | 19.812 |
| Product width in | 0.580 |
| Product width mm | 14.732 |