COLLAR
TV93C21C
ToolsTV93C21C Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 0.680 |
| Product height mm | 17.272 |
| Product length in | 0.780 |
| Product length mm | 19.812 |
| Product width in | 0.680 |
| Product width mm | 17.272 |