COLLAR 3D
TV93EC1C
ToolsTV93EC1C Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 0.980 |
| Product length mm | 24.892 |
| Product width in | 0.870 |
| Product width mm | 22.098 |