COLLAR--CELL S
TV93G21C
ToolsTV93G21C Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 0.930 |
| Product height mm | 23.622 |
| Product length in | 0.780 |
| Product length mm | 19.812 |
| Product width in | 0.930 |
| Product width mm | 23.622 |