Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
TV93NG1C
COLLAR 3D
TV93NG1C
Where to buy
Export PDF
Tools
Add to comparison
TV93NG1C
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cushion collar
Product height in
1.900
Product height mm
48.260
Product length in
1.300
Product length mm
33.020
Product width in
1.900
Product width mm
48.26