COLLAR-CELL
TV93NH1C
ToolsTV93NH1C Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 1.200 |
| Product length mm | 30.480 |
| Product width in | 2.000 |
| Product width mm | 50.8 |