COLLAR S
TV93UK1C
ToolsTV93UK1C Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 3.800 |
| Product height mm | 96.520 |
| Product length in | 1.300 |
| Product length mm | 33.020 |
| Product width in | 3.800 |
| Product width mm | 96.52 |