BLEEDER SCREW
TV94-025
ToolsTV94-025 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion adjustment screw |
| Product height in | 0.150 |
| Product height mm | 3.810 |
| Product length in | 0.500 |
| Product length mm | 12.700 |
| Product width in | 0.150 |
| Product width mm | 3.81 |