BALL RETAINER
TV98-025
ToolsTV98-025 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Ball check assembly |
| Product height in | 0.190 |
| Product height mm | 4.826 |
| Product length in | 0.470 |
| Product length mm | 11.938 |
| Product width in | 0.190 |
| Product width mm | 4.826 |