BALL RETAINER
TV98-160
ToolsTV98-160 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Ball check assembly |
| Product height in | 0.470 |
| Product height mm | 11.938 |
| Product length in | 1.050 |
| Product length mm | 26.670 |
| Product width in | 0.470 |
| Product width mm | 11.938 |