Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder tie rod |
| Product height in | 0.380 |
| Product height mm | 9.652 |
| Product length in | 7.750 |
| Product length mm | 196.850 |
| Product width in | 0.380 |
| Product width mm | 9.652 |
| Thread type | Small male UN thread |