Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder tie rod |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 100.700 |
| Product length mm | 2557.780 |
| Product width in | 1.000 |
| Product width mm | 25.4 |
| Thread type | Small male UN thread |