Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder tie rod |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 38.200 |
| Product length mm | 970.280 |
| Product width in | 1.120 |
| Product width mm | 28.448 |
| Thread type | Small male UN thread |
