BEARING
TX81C1020
ToolsTX81C1020 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 1.247 |
| Product height mm | 31.674 |
| Product length in | 0.759 |
| Product length mm | 19.279 |
| Product width in | 1.247 |
| Product width mm | 31.674 |