BEARING S UCELL-3D- x
TX81E1040
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 1.668 |
| Product height mm | 42.367 |
| Product length in | 1.009 |
| Product length mm | 25.629 |
| Product width in | 1.668 |
| Product width mm | 42.367 |