BEARING (PD) UCELL -3D-
TX81H1080
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.247 |
| Product height mm | 57.074 |
| Product length in | 0.977 |
| Product length mm | 24.816 |
| Product width in | 2.247 |
| Product width mm | 57.074 |