BEARING (PD)
TX81M1240
ToolsTX81M1240 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.872 |
| Product height mm | 72.949 |
| Product length in | 1.134 |
| Product length mm | 28.804 |
| Product width in | 2.872 |
| Product width mm | 72.949 |