BEARING
TX81PL4635
ToolsTX81PL4635 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 3.123 |
| Product height mm | 79.324 |
| Product length in | 1.282 |
| Product length mm | 32.563 |
| Product width in | 3.123 |
| Product width mm | 79.324 |