BEARING
TX81V1440
ToolsTX81V1440 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 4.575 |
| Product height mm | 116.205 |
| Product length in | 1.196 |
| Product length mm | 30.378 |
| Product width in | 4.575 |
| Product width mm | 116.205 |