PISTON
TZ53MAL635
ToolsTZ53MAL635 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 6.900 |
| Product height mm | 175.260 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product width in | 6.900 |
| Product width mm | 175.26 |