Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder tie rod |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 22.560 |
| Product length mm | 573.024 |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Thread type | Small male UN thread |
