Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder tie rod |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 40.720 |
| Product length mm | 1034.288 |
| Product width in | 1.180 |
| Product width mm | 29.972 |
| Thread type | Small male UN thread |
