Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
TZ57HL8553
BODY VMW MATERIAL CERTS REQUIRED
TZ57HL8553
Where to buy
Export PDF
Tools
Add to comparison
TZ57HL8553
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cylinder body
Product height in
4.724
Product height mm
119.990
Product length in
35.310
Product length mm
896.874
Product width in
4.724
Product width mm
119.99